Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 60A 600V AC, Termina lScrews, NEMA 4X Stainless Enclosure
Image of 664S63D Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 60A 600V AC, Termina lScrews, NEMA 4X Stainless Enclosure

Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 60A 600V AC, Termina lScrews, NEMA 4X Stainless Enclosure

Brand: Bryant

Catalog ID: 664S63D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Panel Mount Rotary, Three Pole, 60A 600V AC, Termina lScrews, NEMA 4X Stainless Enclosure

  • Manual Motor Controllers
  • Panel Mount Rotary
  • Three Pole
  • 60A 600V AC
  • Termina lScrews

General

Application

Rotary

Catalog Number

664S63D

Enclosure Type

NEMA 4X

EU RoHS Indicator

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631885

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

EU RoHS Indicator