Image of 3025BRN Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Brown
Image of 3025BRN Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Brown

Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 3025BRN

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Double-Pole Double-Throw Center Off
  • 30A120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

3025BRN

Color

Brown

Series

Extra Heavy Duty

Style

Double Pole Double Throw

Type

Toggle

UPC

781786650305

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads