Brand: Bryant
Catalog ID: 3025I
Application
Back and Side Wired
Catalog Number
3025I
Color
Brown
Series
Extra Heavy Duty
Style
Double Pole Double Throw
Type
Toggle
UPC
781786650336
Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10