Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired
Image of 4822I Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired

Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 4822I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Single Pole-Double Throw Center Off
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4822I

Color

Ivory

Series

Extra Heavy Duty

Style

Single Pole Double Throw

Type

Toggle

UPC

781786623743

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10