
Brand: Bryant
Catalog ID: 4922W
Application
Back and Side Wired
Catalog Number
4922W
Color
White
Series
Extra Heavy Duty
Style
Single Pole Double Throw
Type
Toggle
UPC
781786492202
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10