Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 60A 600V AC, Side Wired Only, With NEMA 3R Enclosure
Image of 60302D Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 60A 600V AC, Side Wired Only, With NEMA 3R Enclosure

Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 60A 600V AC, Side Wired Only, With NEMA 3R Enclosure

Brand: Bryant

Catalog ID: 60302D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 60A 600V AC, Side Wired Only, Black, With NEMA 3R Enclosure

  • Toggle
  • Manual Motor Controllers
  • Double Pole
  • 60A 600V AC
  • Side Wired Only

Back Wired

General

Application

Red Slide

Catalog Number

60302D

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631779

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

36000

Conductor Related

Number Of Poles

2 Pole

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

4