Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, With NEMA 3R Enclosure
Image of 60303D Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, With NEMA 3R Enclosure

Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, With NEMA 3R Enclosure

Brand: Bryant

Catalog ID: 60303D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, Black, With NEMA 3R Enclosure

  • Toggle
  • Manual Motor Controllers
  • Three Pole
  • 60A 600V AC
  • Side Wired Only

Standard Product

General

Application

Red Slide

Catalog Number

60303D

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631786

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

36000

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

4