Image of 30100 Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum
Image of 30100 Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum

Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum

Brand:

Bryant

Catalog ID:

30100

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum

  • Toggle
  • Motor Disconnect NEMA 1 Enclosure Only
  • For 30A Side Wired Only
  • Aluminum

Product details

General

Application

For 30A Switches

Catalog Number

30100

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Only

EU RoHS Indicator

No

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Enclosures without Switch

UPC

781786620636

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10

Resources and downloads