Industrial Grade, ToggleSwitches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired
Image of 4821I Industrial Grade, ToggleSwitches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired

Industrial Grade, ToggleSwitches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 4821I

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Momentary Single Pole-Double Throw Center Off
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4821I

Color

Ivory

Series

Extra Heavy Duty

Style

Single Pole Double Throw

Type

Toggle

UPC

781786623729

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10