iSTATION, Front Loading Module Frame, 4-Unit,Electrical Ivory
Image of IMF4EI iSTATION, Front Loading Module Frame, 4-Unit,Electrical Ivory

iSTATION, Front Loading Module Frame, 4-Unit,Electrical Ivory

Brand: Bryant

Catalog ID: IMF4EI

Plate, iStation Module Frame, 4-Unit,Electrical Ivory

  • Front Loading Module Frame
  • 4-Unit
  • Electrical Ivory

General

Catalog Number

IMF4EI

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

4-Gang

UPC

662620248806

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

20