iStation Module, 3) RCA Component, Female to Female, 1-Unit, Office White
Image of IMCRF1OW iStation Module, 3) RCA Component, Female to Female, 1-Unit, Office White
Discontinued

iStation Module, 3) RCA Component, Female to Female, 1-Unit, Office White

Brand: Bryant

Catalog ID: IMCRF1OW

iStation Module, 3) RCA Component, Female to Female, 1-Unit, Office White

  • 3) RCA Component
  • Female to Female
  • 1-Unit
  • Office White

Standard Product

General

Application

3 RCA Component Video

Catalog Number

IMCRF1OW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (3), Feed-Thru
  • Unit Package - Single

Style

Component

Temperature Rating

Per TIA

Type

RCA

UPC

662620288369

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25