iStation Module, Plate Frame, 4-Gang, 12-Unit, Stainless Steel
Image of IMSS4 iStation Module, Plate Frame, 4-Gang, 12-Unit, Stainless Steel

iStation Module, Plate Frame, 4-Gang, 12-Unit, Stainless Steel

Brand: Bryant

Catalog ID: IMSS4

iStation Module, Plate Frame, 4-Gang, 12-Unit, Stainless Steel

Accepts Most Hubbell iStation Front-Loading Modules

Accepts All iStation Moudles 12-Units

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMSS4

Color

Stainless

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Snap

Number of Gang(s)

4-Gang

Orientation

Horizontal

Size

Standard

Specifications

  • Modular Frames - Fits most Hubbell iStation modules
  • Plate Material - Type 430 stainless steel

UPC

662620216997

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

4-Gang

Orientation

Horizontal

Logistics

Carton Quantity

10