iStation Module, RCA Audio, 2 RCAs, 110 UTP, 1-Unit, Office White
Image of IMAR1101OW iStation Module, RCA Audio, 2 RCAs, 110 UTP, 1-Unit, Office White
Discontinued

iStation Module, RCA Audio, 2 RCAs, 110 UTP, 1-Unit, Office White

Brand: Bryant

Catalog ID: IMAR1101OW

iStation Module, RCA Audio, 2 RCAs, 110 UTP, 1-Unit, Office White

  • RCA Audio
  • 2 RCAs
  • 110 UTP
  • 1-Unit

Standard Product

General

Application

2 RCA Left Right Audio

Catalog Number

IMAR1101OW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video with Audio to 110 Termination
  • Unit Package - Single

Style

Left/Right Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620858289

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10