J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Black
Image of RJ620GYTR J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Black
Discontinued

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Black

Brand: Bryant

Catalog ID: RJ620GYTR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Black

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Tamper Resistant 20A 125V Receptacle

General

Application

Ideal for flat panels TVs

Catalog Number

RJ620GYTR

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302596

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10