Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain
Image of RL8822 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain
Discontinued

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain

Brand: Bryant

Catalog ID: RL8822

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain

  • Medium Base
  • Pull Chain
  • 600W 125V
  • 5-15R Receptacle

Pull Chain With Receptacle

General

Application

Porcelain Lamp Holders, Medium Base

Catalog Number

RL8822

Color

White

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Lampholders

Specifications

  • Material - Porcelain
  • Product Type - Porcelain White Lampholders

Type

Porcelain

UPC

883778112096

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

5.28 A

Connectivity

2) Terminal Screws

Current / Amperage Rating

5.28 A

Current Rating

5.28 A

Frequency Rating

60 Hz

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50