Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 2 Terminals, Plastic
Image of RL8512 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 2 Terminals, Plastic

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 2 Terminals, Plastic

Brand: Bryant

Catalog ID: RL8512

Medium Base, Pull Chain, 600W, 2 Terminals, Plastic

  • Medium Base
  • Pull Chain
  • 600W 250V
  • 2 Terminals

Pull Chain

General

Application

Plastic Lamp Holders, Medium Base

Catalog Number

RL8512

Color

White

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Lampholders

Specifications

  • Material - Plastic
  • Product Type - Plastic White Lampholders

Type

Plastic

UPC

883778112034

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

2) Terminal Screws

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

1750