Lampholder, Compact Fluorescent, 26- 32Watt, G24, Horizontal Screw In, White
Image of RL426G24 Lampholder, Compact Fluorescent, 26- 32Watt, G24, Horizontal Screw In, White

Lampholder, Compact Fluorescent, 26- 32Watt, G24, Horizontal Screw In, White

Brand: Bryant

Catalog ID: RL426G24

Lampholder, Compact Fluorescent, 26- 32Watt, G24, Horizontal Screw In, White

  • Compact Fluorescent
  • 26- 32Watt
  • G24
  • Horizontal Screw In

Standard Product

General

Application

Compact Fluorescent

Catalog Number

RL426G24

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Lampholders

Lamp Size

G24Q3, GX24-Q4

Material

Composite

Material - Mounting Hardware

Horizontal Screw Down

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Series

Lampholders

Specifications

  • Lamp Type - 26-32W
  • Material - High Strength Polycarbonate
  • Mounting - Horizontal, screw-down

Type

Compact Fluorescent

UPC

883778303944

Dimensions

Lamp Size

G24Q3, GX24-Q4

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Operational

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Logistics

Carton Quantity

10