Image of FS25A Lampholders, Fluorescent Starter, 25W

Lampholders, Fluorescent Starter, 25W

Brand: Bryant

Catalog ID: FS25A

Lampholders, Fluorescent Starter, 25W

25W

Standard Product

General

Application

Low Wattage Fluorescent

Catalog Number

FS25A

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Starters

Lamp Type

Pre-Heat

Material - Mounting Hardware

Plug-In

Minimum Starting Temperature

40 Degrees F °

OEM Brand Name

Hubbell Bryant

Series

Fluorescent Starters

Start Type

Neo-Start

Type

Neostart

UPC

781786689763

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120/277V AC kV

Wattage

25W

Certifications And Compliance

EU RoHS Indicator

No

Operational

Minimum Starting Temperature

40 Degrees F °

Start Type

Neo-Start

Logistics

Carton Quantity

25