
Brand: Bryant
Catalog ID: FS5A
Standard Product
Application
Low Wattage Fluorescent
Catalog Number
FS5A
Color
White
EU RoHS Indicator
No
Item Type
Fluorescent Starters
Lamp Type
Pre-Heat
Material - Mounting Hardware
Plug-In
Minimum Starting Temperature
40 Degrees F °
OEM Brand Name
Hubbell Bryant
Series
Fluorescent Starters
Start Type
Neo-Start
Type
Neostart
UPC
781786687943
Frequency Rating
60 Hz
Voltage Rating
120/277V AC kV
Wattage
4, 6, 8W
EU RoHS Indicator
No
Minimum Starting Temperature
40 Degrees F °
Start Type
Neo-Start
Carton Quantity
25