Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Yellow
Image of 72002BC Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Yellow

Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Yellow

Brand: Bryant

Catalog ID: 72002BC

Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Yellow

  • Long Weatherproofing Boot
  • For 20A and 30A
  • Yellow

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

72002BC

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Long Weatherproofing Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For 20 & 30A Nylon Locking Connectors

Type

Weatherproof Boot

UPC

781786133563

Dimensions

Display Size

Standard Sized

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

5

Pallet Quantity

1620