Image of 72002BPB Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Black
Image of 72002BPB Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Black

Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Black

Brand: Bryant

Catalog ID: 72002BPB

Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Black

  • Short Weatherproofing Boot
  • For 20A and 30A
  • Black

Product details

General

Application

20 and 30A Plug Weatherproofing Boot

Catalog Number

72002BPB

Color

Black

EU RoHS Indicator

Yes

Item Type

Accessories

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For 20 & 30A Nylon Locking Plugs

Type

Weatherproof Boot

UPC

781786133594

Dimensions

Display Size

Standard Sized

Conductor Related

Cord Type

All Listed Portables

Logistics

Carton Quantity

10