Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Yellow
Image of 72002BP Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Yellow

Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Yellow

Brand: Bryant

Catalog ID: 72002BP

Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Yellow

  • Short Weatherproofing Boot
  • For 20A and 30A
  • Yellow

Standard Product

General

Application

20 and 30A Plug Weatherproofing Boot

Catalog Number

72002BP

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For 20 & 30A Nylon Locking Plugs

Type

Weatherproof Boot

UPC

781786133556

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

1620