Image of 7464NB Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1R, Screw Terminal, Black
Image of 7464NB Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1R, Screw Terminal, Black

Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

7464NB

Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1R, Screw Terminal, Black

  • Smaller body size for use in tighter fit applications where larger products can't
  • Abuse resistant nylon housing

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

7464NB

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

15A Midget Female Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Non-Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plugs

UPC

781786616608

Dimensions

Dimensions

1.25 in x 1.25 in x 2.15 in

Display Size

Midget NEMA Locking

Height

2.15 in

Length

1.25 in

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG

Number of Conductors

2-Pole Non-Grounding

Number Of Wires

2-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating

ML-1R

Logistics

Carton Quantity

10

Resources and downloads