


Brand: Bryant
Catalog ID: 7596ER
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7596ER
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Midget Flanged Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Grounding
Type
Flanged Receptacle
UPC
781786671454
Dimensions
2.06 in x 1.62 in x 1.17 in
Display Size
Midget Locking
Height
1.17 in
Length
2.06 in
Width
1.62 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
ML-2R
Carton Quantity
10