Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3P, Screw Terminal, Black
Image of 7485NP Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3P, Screw Terminal, Black
Image of 7485NP Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3P, Screw Terminal, Black
Image of 7485NP Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3P, Screw Terminal, Black

Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3P, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7485NP

Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3P, Screw Terminal, Black

  • Smaller body size for use in tighter fit applications where larger products can't
  • Abuse resistant nylon housing

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

7485NP

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

15A Midget Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Non-Grounding

Type

Plugs

UPC

781786669406

Dimensions

Dimensions

1.25 in x 1.25 in x 1.60 in

Display Size

Midget Locking

Height

1.6 in

Length

1.25 in

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

ML-3P

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

5850