Image of 7594NP Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black
Image of 7594NP Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black

Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

7594NP

Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black

  • Smaller body size for use in tighter fit applications where larger products can't
  • Abuse resistant nylon housing

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

7594NP

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Midget Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Plugs

UPC

781786671355

Dimensions

Dimensions

1.25 in x 1.25 in x 1.60 in

Display Size

Midget Locking

Height

1.6 in

Length

1.25 in

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating

ML-2P

Logistics

Carton Quantity

10

Pallet Quantity

6500

Resources and downloads