Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 30A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Surface Mounted
Image of 21447 Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 30A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Surface Mounted

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 30A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Surface Mounted

Brand: Bryant

Catalog ID: 21447

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 30A 600V AC/20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Cast Aluminum, Surface Mounted

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated non-metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Metallic weather protective spring loaded cover provides protection from moisture and dust

Metallic Flange

General

Application

Extra Heavy Duty Industrial

Catalog Number

21447

Color

Aluminum

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

20A/30A Single Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786618671

Dimensions

Dimensions

3.28 in x 1.94 in x 1.75 in

Display Size

Standard Sized Product

Height

1.75 in

Length

3.28 in

Width

1.94 in

Electrical Ratings

Amperage Rating

20A/30 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

20 Amp /30 Amp

Current Rating

20A/30 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

5