Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 60A 600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Blue
Image of 26522 Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 60A 600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Blue

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 60A 600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Blue

Brand: Bryant

Catalog ID: 26522

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 60A 600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Steel housing

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Color coded metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with stainless steel terminal screws provide maximum termination strength and dependability

Metallic Flange

General

Application

Extra Heavy Duty Industrial

Catalog Number

26522

Color

Blue

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

60A Single Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786574229

Dimensions

Dimensions

4.12 in x 4.12 in x 3.95 in

Display Size

Standard Sized Product

Height

3.95 in

Length

4.12 in

Width

4.12 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

60 Amp

Current Rating

60 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

600 VAC

Voltage Rating Description

600V AC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

5