Brand: Bryant
Catalog ID: 26410
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
26410
Environmental Conditions
Indoor Only
EU RoHS Indicator
No
Item Type
60A Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Grounding
Type
Receptacle
UPC
781786584105
Dimensions
4.62 in x 3.50 in x 3.57 in
Display Size
Standard Sized Product
Height
3.57 in
Length
4.62 in
Width
3.5 in
Amperage Rating
60 A
Connectivity
Terminal Screws
Current Rating
60 A
Phase
Multi Phase
Voltage Rating
600 VAC
Voltage Rating Description
600V AC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
Carton Quantity
5