Locking Devices, Elastomeric, Female Connector Body Interior, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black
Image of BRY27W47IN Locking Devices, Elastomeric, Female Connector Body Interior, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black

Locking Devices, Elastomeric, Female Connector Body Interior, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black

Brand: Bryant

Catalog ID: BRY27W47IN

Watertight Devices, Locking Devices, Elastomeric, Receptacle Interior, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black

  • Elastomeric
  • Receptacle Interior
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • L5-20R

General

Catalog Number

BRY27W47IN

Item Type

20A 125V Watertight Receptacle Replacement Interior

Type

Interiors

UPC

781786378520

Electrical Ratings

Amperage Rating

20 A

Current Amperage Description

20 Amp

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

L5-20R

Logistics

Carton Quantity

10