Locking Devices, Elastomeric, Male Plug, 20A 3- Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black, Water/Dust-Tight Housing
Image of BRY26W75BK Locking Devices, Elastomeric, Male Plug, 20A 3- Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black, Water/Dust-Tight Housing
Image of BRY26W75BK Locking Devices, Elastomeric, Male Plug, 20A 3- Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black, Water/Dust-Tight Housing

Locking Devices, Elastomeric, Male Plug, 20A 3- Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY26W75BK

Watertight Devices, Locking Devices, Elastomeric, Male Plug, 20A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black, Water/Dust-Tight Housing

  • Triple bypass seal keeps water away from electrical connections and works with previously installed devices
  • Corrosion-resistant connection points
  • High conductivity brass termination
  • Cone seal accomodates any cable range
  • Keyed interior for easy installation

General

Catalog Number

BRY26W75BK

Color

Black

Item Type

20A Watertight Plug

Performance

  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)

Type

Plugs

UPC

781786378421

Dimensions

Dimensions

2.51 in x 2.51 in x 3.96 in

Height

3.96 in

Length

2.51 in

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Current Amperage Description

20 Amp

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

Min. cord: #16/3 SJ, #18/3 S, #18/4 SJ, #18/4 S, #18/5 S;Max. cord: #10/3 S, #10/4 S, #10/5 S

Certifications And Compliance

Industry Standard(s)

  • IP69K
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)

Nema Rating

L15-20P

Operational

Performance

  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)

Logistics

Carton Quantity

10