

Brand: Bryant
Catalog ID: BRY28W47BK
Catalog Number
BRY28W47BK
Color
Black
Item Type
30A Watertight Plug
Performance
Type
Plugs
UPC
781786378728
Dimensions
2.77 in x 2.77 in x 3.94 in
Height
3.94 in
Length
2.77 in
Width
2.77 in
Amperage Rating
30 A
Current Amperage Description
30 Amp
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
Min. cords: #12/3 SJ, #16/3 S, #14/4 SJ, #18/4 S, #18/5 S;Max. cord: #8/3 S, #8/4 S, #10/5 S
Industry Standard(s)
Nema Rating
L5-30P
Performance
Carton Quantity
10