Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16-20P, Screw Terminal
Image of BRY26W76IN Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16-20P, Screw Terminal
Image of BRY26W76IN Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16-20P, Screw Terminal

Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16-20P, Screw Terminal

Brand: Bryant

Catalog ID: BRY26W76IN

Watertight Devices, Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16-20P, Screw Terminal

  • Elastomeric
  • Male Plug Interior
  • 20A 3-Phase 480V AC
  • 3-Pole 4-Wire Grounding
  • L16-20P

General

Catalog Number

BRY26W76IN

Item Type

20A 480V Watertight Plug Replacement Interior

Type

Interiors

UPC

781786378469

Electrical Ratings

Amperage Rating

20 A

Current Amperage Description

20 Amp

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

L16-20P

Logistics

Carton Quantity

10