Image of BRY28W76IN Locking Devices, Elastomeric, Male Plug Interior, 30A 3-Phase a 480V AC, 3-Pole 4-Wire Grounding, L16-30P, Screw Terminal

Locking Devices, Elastomeric, Male Plug Interior, 30A 3-Phase a 480V AC, 3-Pole 4-Wire Grounding, L16-30P, Screw Terminal

Brand: Bryant

Catalog ID: BRY28W76IN

Watertight Devices, Locking Devices, Elastomeric, Male Plug Interior, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30P, Screw Terminal

  • Elastomeric
  • Male Plug Interior
  • 30A 3-Phase Delta 480V AC
  • 3-Pole 4-Wire Grounding
  • L16-30P

General

Catalog Number

BRY28W76IN

Item Type

Number Of Poles

3-Pole

Type

Interiors

UPC

781786378797

Electrical Ratings

Amperage Rating

30 A

Current Amperage Description

30 Amp

Voltage Rating

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

L16-30P

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10