Image of 8809ER Locking Devices, Flanged Receptacle, 20A 250V, 2- Pole 2-Wire Non-Grounding, Non-NEMA, Black
Image of 8809ER Locking Devices, Flanged Receptacle, 20A 250V, 2- Pole 2-Wire Non-Grounding, Non-NEMA, Black

Locking Devices, Flanged Receptacle, 20A 250V, 2- Pole 2-Wire Non-Grounding, Non-NEMA, Black

Brand:

Bryant

Catalog ID:

8809ER

Locking Devices, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non-Grounding, NEMA L2-20 , White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

8809ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786630796

Dimensions

Dimensions

2.56 in x 2.56 in x 1.72 in

Display Size

Standard Sized Product

Height

1.72 in

Length

2.56 in

Width

2.56 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L2-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads