Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of 7314 Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: 7314

Locking Devices, Industrial, Female Nylon Connector Body, 20A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black and White

  • Female Nylon Connector Body
  • 20A 250V
  • 3-Pole 3-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

7314

Color

All Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Nylon Connector-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786628106

Dimensions

Display Size

Standard Sized Product

Height

3.73 in

Length

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Non-Grounding

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10