
Brand: Bryant
Catalog ID: 71920NC
Standard Product
Application
Heavy Duty Industrial
Catalog Number
71920NC
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
20A Triple Gripper Nylon Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786698994
Display Size
Standard Sized Product
Height
3.9 in
Length
2.13 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Voltage Rating
3 Phase Y 277/480 VAC
Voltage Rating Description
3 Phase Y 277/480 VAC
Conductor Range
#14 AWG to #12 AWG
Number of Conductors
4-Wire Non-Grounding
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L19-20R
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10