Locking Devices, Industrial, Female Connector Body 30A 120V AC 400Hz, 2-Pole 3-Wire Grounding, FSL2R, Screw Terminal, Black and White
Image of FSL2NC Locking Devices, Industrial, Female Connector Body 30A 120V AC 400Hz, 2-Pole 3-Wire Grounding, FSL2R, Screw Terminal, Black and White

Locking Devices, Industrial, Female Connector Body 30A 120V AC 400Hz, 2-Pole 3-Wire Grounding, FSL2R, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: FSL2NC

Locking Devices, Industrial, Female Connector Body 30A 120V AC 400Hz, 2-Pole 3-Wire Grounding, FSL2R, Screw Terminal, Black and White

  • Face and body feature alignment keys for easy assembly
  • Amperage, voltage and NEMA configuration imprinted on face for easy identification
  • Impact/chemical resistant, toughened nylon construction
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention
  • Designed, tested and approved for use on 400 Hz (400 cycles per second) circuits

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

FSL2NC

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Triple Gripper Nylon Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786638266

Dimensions

Dimensions

2.13 in x 2.13 in x 3.90 in

Display Size

Standard Sized Product

Height

3.9 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp 400 Hz

Current Rating

30 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

FSL2-R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10