Locking Devices, Industrial, Female Connector Body, 30A250V, 2-Pole 3-Wire Grounding, L6-30R, Screw Terminal, Black and White
Image of 70630NC Locking Devices, Industrial, Female Connector Body, 30A250V, 2-Pole 3-Wire Grounding, L6-30R, Screw Terminal, Black and White

Locking Devices, Industrial, Female Connector Body, 30A250V, 2-Pole 3-Wire Grounding, L6-30R, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: 70630NC

Locking Devices, Industrial, Female Connector Body, 30A 250V, 2-Pole 3-Wire Grounding, L6-30R, Screw Terminal, Black and White.

  • Face and body feature alignment keys for easy assembly
  • Amperage, voltage and NEMA configuration imprinted on face for easy identification
  • Impact/chemical resistant, toughened nylon construction
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

70630NC

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Triple Gripper Nylon Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786689497

Dimensions

Dimensions

2.13 in x 2.13 in x 3.90 in

Display Size

Standard Sized Product

Height

3.9 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Current Rating

30 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

1680