
Brand: Bryant
Catalog ID: CS6364
Standard Product
Application
Heavy Duty Industrial
Catalog Number
CS6364
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
50A Heavy Duty Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786611771
Dimensions
6.50 in x 2.56 in x 2.56 in
Display Size
Standard Sized Product
Height
2.56 in
Length
6.5 in
Width
2.56 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Current Rating
50 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Conductor Range
#6 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#8 AWG to #4 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10