
Brand: Bryant
Catalog ID: CS8364
Standard Product
Application
Heavy Duty Industrial
Catalog Number
CS8364
Color
Black
EU RoHS Indicator
No
Item Type
Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786538160
Dimensions
6.50 in x 2.56 in x 2.56 in
Height
2.56 in
Length
6.5 in
Width
2.56 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Voltage Rating
3 Phase 250 VAC
Conductor Range
#6 AWG
Number of Conductors
4-Wire Grounding
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
No
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
800