Locking Devices, Industrial, Flanged Inlet, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7556MB Locking Devices, Industrial, Flanged Inlet, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7556MB Locking Devices, Industrial, Flanged Inlet, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Flanged Inlet, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7556MB

Locking Devices, Industrial, Flanged Inlet, 10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

  • Flanged Inlet
  • 10A 250V
  • 3-Pole 3-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

7556MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

10A Triple Gripper Flanged Inlet Non-NEMA

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786405356

Dimensions

Dimensions

1.84 in x 2.38 in x 1.68 in

Display Size

Standard Sized Product

Height

1.68 in

Length

1.84 in

Width

2.38 in

Electrical Ratings

Amperage Rating

10 A

Connectivity

Screw Terminals

Current Amperage Description

10 Amp

Current Rating

10 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10