Locking Devices, Industrial, Flanged Inlet, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, White, With Weatherproof Cover
Image of 70620MBWP Locking Devices, Industrial, Flanged Inlet, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, White, With Weatherproof Cover

Locking Devices, Industrial, Flanged Inlet, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, White, With Weatherproof Cover

Brand: Bryant

Catalog ID: 70620MBWP

Locking Devices, Industrial, Flanged Inlet, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, White, With Weatherproof Cover

  • Flanged Inlet
  • 20A 250V
  • 2-Pole 3-Wire Grounding
  • L6-20P
  • Screw Terminal

Integral Weatherproofing Cover

General

Application

Extra Heavy Duty Industrial

Catalog Number

70620MBWP

Color

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Weather Protective Power Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Weatherprotective

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786689275

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Nema Rating

L6-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10