
Brand: Bryant
Catalog ID: 71620MB
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
71620MB
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
20A Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Equipment Base
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786696860
Dimensions
3.06 in x 3.06 in x 2.03 in
Display Size
Standard Sized Product
Height
2.03 in
Length
3.06 in
Width
3.06 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Dielectric Strength
Withstands 3000V Minimum
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480V AC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L16-20P
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
10