Image of 71920MB Locking Devices, Industrial, Flanged Inlet, 20A 3-PhaseWye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 20A 3-PhaseWye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20P, Screw Terminal, White

Brand: Bryant

Catalog ID: 71920MB

Locking Devices, Industrial, Flanged Inlet, 20A 3-PhaseWye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20P, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

71920MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786698963

Dimensions

Dimensions

3.06 in x 3.06 in x 2.03 in

Display Size

Standard Sized Product

Height

2.03 in

Length

3.06 in

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum

Voltage Rating

3 Phase Y 277/480 VAC

Voltage Rating Description

3 Phase Y 277/480V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L19-20P

Logistics

Carton Quantity

10

Resources and downloads