Locking Devices, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, White
Image of 70630MBWP Locking Devices, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, White

Brand: Bryant

Catalog ID: 70630MBWP

Locking Devices, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included
  • Weather Protective Cover

Integral Weatherproofing Cover

General

Application

Extra Heavy Duty Industrial

Catalog Number

70630MBWP

Color

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Weather Protective Power Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Weatherprotective

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786689473

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Current Rating

30 A

Dielectric Strength

Withstands 3500V

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Nema Rating

L6-30P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10