Locking Devices, Industrial, Flanged Inlet, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L20-30P, Screw Terminal, White
Image of 72030MB Locking Devices, Industrial, Flanged Inlet, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L20-30P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L20-30P, Screw Terminal, White

Brand: Bryant

Catalog ID: 72030MB

Locking Devices, Industrial, Flanged Inlet, 30A 3-Phase Wye 347/600V AC, 4-Pole 4-Wire Non-Grounding, L20-30P, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

72030MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786700567

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Current Rating

30 A

Dielectric Strength

Withstands 3500V

Voltage Rating

3 Phase Y 347/600 VAC

Voltage Rating Description

3 Phase Y 347/600V AC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L20-20P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10