
Brand: Bryant
Catalog ID: 70620ER
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70620ER
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
20A Flanged Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786689206
Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Nema Rating
L6-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10