
Brand: Bryant
Catalog ID: 7328
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7328
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Flanged Receptacle-For Replacement Use
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786628175
Dimensions
3.06 in x 3.06 in x 2.27 in
Display Size
Standard Sized Product
Height
2.27 in
Length
3.06 in
Width
3.06 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250V AC
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Carton Quantity
10