Image of 71620ER Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-20R, Screw Terminal, White
Image of 71620ER Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-20R, Screw Terminal, White

Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-20R, Screw Terminal, White

Brand:

Bryant

Catalog ID:

71620ER

Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-20R, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71620ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786696808

Dimensions

Dimensions

3.06 in x 3.06 in x 2.03 in

Display Size

Standard Sized Product

Height

2.03 in

Length

3.06 in

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L16-20R

Logistics

Carton Quantity

10

Resources and downloads